![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK4670 - Freedom® Residential Upright Lead Free Sprinkler (K4.9)
![VK4670 - Freedom® Residential Upright Lead Free Sprinkler (K4.9)](https://www.vikinggroupinc.com/sites/default/files/products/090413_thumb%20%281%29.jpg)
"Lead Free" Model: Viking Freedom® Residential Upright Lead Free* Sprinkler VK4670 is a small, thermosensitive, glass-bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements. Refer to technical data sheet for design and installation requirements. * Lead content complies with the definition of ‘Lead Free’ established in the Reduction of Lead in Drinking Water Act (S.3874) endorsed by AWWA’s Water Utility Council, and California Assembly Bill #1953
Technical Details
K Factor:
4.9 (71)
Manufacturer:
Viking
Page:
F_061314
Part Number:
19442
VK Number:
VK4670
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
9 ft (2,75 m)
Max Spacing:
16 x 16 ft (4,9 x 4,9 m)