![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK100 - Micromatic® Standard Response Upright Sprinkler (K5.6)
![VK100 - Micromatic® Standard Response Upright Sprinkler (K5.6)](https://www.vikinggroupinc.com/sites/default/files/products/VK100_1.jpg)
The Viking Micromatic® Standard Response Upright VK100 Sprinkler is a small, thermosensitive, glass-bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts. Viking standard response sprinklers may be ordered and/or used as open sprinklers (glass bulb and pip cap assembly removed) on deluge systems.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_052014
Part Number:
12986,
12993,
10138,
10193
VK Number:
VK100
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard,
Ordinary Hazard,
Extra Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings