![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK311 - Microfast® Quick Response Conventional Fusible Element Sprinkler (K5.6)
![VK311 - Microfast® Quick Response Conventional Fusible Element Sprinkler (K5.6)](https://www.vikinggroupinc.com/sites/default/files/products/vk311.jpg)
The Viking Microfast® Quick Response Fusible Element Conventional Sprinkler VK311 is a small, thermosensitive, solder link spray sprinkler available in several different finishes, temperature ratings, and K-Factors to meet design requirements. The special Polyester coatings can be used in decorative applications where colors are desired.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_022614
Part Number:
19392,
13952
VK Number:
VK311
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings