![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
Freedom® Residential Horizontal Sidewall Sprinkler (VK479)
- cULus Listed with low flow and pressure requirements for coverage areas up to 16 ft x 16 ft (4,9 m x 4,9 m)
- Excellent choice for residential sprinkler systems where the available water supply is limited
- Small 3.0 (43) K-factor can also provide flexibility for high-rise residential sprinkler systems; when used in conjunction with larger K-factor sprinklers, can help limit over-discharge into adjacent small areas such as entryways and bathrooms
- Durable ENT plating (Nickel PTFE) is available for use in areas subject to corrosion, such as exposed installations near the ocean
- Standard finishes include brass, chrome, white and black
- Temperature rating of 155°F (68°C) and a 1/2 in (15 mm) NPT thread size