![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
Freedom® Residential Concealed Horizontal Sidewall Sprinkler (VK490)
- The new Model VK490 is Viking’s fourth flat concealed horizontal sidewall sprinkler, and also the fourth Freedom® residential sprinkler with a 5.8 (84) K-factor.
- cULus Listed for coverage areas as large as 16 x 20 ft (4,9 x 6,1 m).
- With their larger K-factors, Viking’s Freedom 5.8 (84) K-factor sprinklers can deliver the greater densities required in high-rise residential structures and hotels at lower starting pressures.
- Flat cover plate provides the enhanced aesthetics desired by homeowners, end users, and architects.
- The new VK490 has a takeout dimension of less than 2 inches (50 mm), which allows it to be installed in a standard 2 x 4" stud walls.
- VK490 comes standard with the special ¾ in (20 mm) pipe guide and hardware to facilitate installation in tight wall spaces.
- ½ inch NPT thread size (15 mm).
- Offered in 165°F (74°C) and 205°F (96°C) temperature ratings.