![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
COIN® K5.6 Quick Response Specific Application Upright Sprinkler (VK950)
- Enhanced cULus Listing enables the VK950 to protect combustible concealed spaces of up to 2,000 sq. ft. without draft curtains.
- The new listing doubles the previous limit of 1,000 sq. ft., and often makes the VK950 a drop-in replacement for competitive sprinklers with more stringent and expensive draft curtain requirements.
- The VK950 features a remote area design calculation of 1,000 sq. ft., or six sprinklers, whichever is greater.
- In many combustible concealed space applications, the enhancement to 2,000 sq. ft. will eliminate draft curtain requirements altogether, or at minimum significantly reduce the number of curtains required.
- Applicable for open truss construction with the top and bottom chord members on their face (wide side) and not on edge (short side).
- The VK950 COIN® quick response upright is a glass bulb sprinkler with a thread size of 1/2" NPT and an intermediate temperature rating of 200°F (93°C).
- Available finishes include brass and an ENT coating for installation in corrosive environments.