![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
Freedom® Residential Concealed Glass Bulb Pendent Sprinkler K3.0 (VK496)
- Smaller K-factor and lower Listed flow rates well-suited for 13D residential systems where the available water supply is a concern.
- Optimized for 12 x 12 ft coverage area with flow rate of 8 GPM and pressure requirement of 7.1 psi.
- In addition to the 12 x 12 ft room size indicated above, VK496 is also cULus Listed for 14 x 14 ft and 16 x 16 ft coverage areas.
- When used in combination with a larger K-factor sprinkler, the VK496 can limit over-discharge in high-rise residential applications.
- Flat cover plate is well-suited for residential applications where a concealed appearance is desired.
- Available in 155°F (ordinary) and 200°F (intermediate) temperature ratings.
- Three cover plate styles - standard diameter, large diameter, and square.
- Available with ENT finish for installation in certain environments where corrosion is a concern.
- 1/2 " NPT thread - uses same installation wrenches as Viking's Mirage® commercial concealed pendent sprinkler.