![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK480 - Residential Flat Plate Concealed Horizontal Sidewall Sprinkler (K4.0)
![VK480 - Residential Flat Plate Concealed Horizontal Sidewall Sprinkler (K4.0)](https://www.vikinggroupinc.com/sites/default/files/products/VK480_1_0.jpg)
Viking's Freedom° Model VK480 4.0 (58) K-factor residential, flat plate concealed, horizontal sidewall sprinkler delivers the installation advantages of a horizontal sidewall sprinkler fully concealed behind a flat cover plate in a residential application. The VK480 is cULus listed for up to 16 x 18 ft (4.9 x 5.5 m) coverage areas with water flow and pressure requirements that are competitive with a standard recessed sidewall sprinkler. The optional Electroless Nickel PTFE (ENT) coating has been investigated for installation in corrosive atmospheres and is listed/approved as corrosion resistant.
Technical Details
K Factor:
4.0 (58)
Manufacturer:
Viking
Page:
F_121609
Part Number:
16116AC,
16207 (cover plate)
VK Number:
VK480
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
16 x 18 ft (4,9 x 5,5 m)