![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK118 - Micromatic® Standard Response Conventional Sprinkler (K5.6)
![VK118 - Micromatic® Standard Response Conventional Sprinkler (K5.6)](https://www.vikinggroupinc.com/sites/default/files/products/vk118.jpg)
Viking Micromatic® Standard Response Conventional (Old Style) VK118 Sprinklers are small, thermosensitive, glass-bulb spray sprinklers available in several different finishes, temperature ratings, and K-factors to meet design requirements. The special Polyester, and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed as corrosion resistant as indicated in the Approval Chart.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_022414
Part Number:
19383,
19384,
10227,
10172
VK Number:
VK118
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard,
Ordinary Hazard,
Extra Hazard
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings