![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK319 - Microfast® HP Quick Response Horizontal Sidewall Sprinkler (K5.6)
![VK319 - Microfast® HP Quick Response Horizontal Sidewall Sprinkler (K5.6)](https://www.vikinggroupinc.com/sites/default/files/products/vk319.jpg)
The Viking Microfast® HP Quick Response Horizontal High Pressure Sidewall SprinklerVK319 is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in Approval Charts.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_030103
Part Number:
12285
VK Number:
VK319
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
250 psi (17 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings