![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK377 - QR ELO Pendent Sprinkler (Storage-Density/Area) (K11.2)
![VK377 - QR ELO Pendent Sprinkler (Storage-Density/Area) (K11.2)](https://www.vikinggroupinc.com/sites/default/files/databook/sprinklers/storage/VK377.jpg)
Viking Quick Response Extra-Large Orifice Pendent Sprinkler VK377 is a thermosensitive glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester, and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are listed/approved as indicated in the Approval Charts. See technical datasheet for details.
Technical Details
K Factor:
11.2,
161 metric
Manufacturer:
Viking
Page:
F_030993
Part Number:
08337
VK Number:
VK377
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard,
Storage,
Storage (In-Rack)
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings