![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK464 - Mirage® Quick Response Concealed Pendent Sprinkler (K8.0)
![VK464 - Mirage® Quick Response Concealed Pendent Sprinkler (K8.0)](https://www.vikinggroupinc.com/sites/default/files/products/Products_VikingFireSprinklers_StandardCoverage-QuickResponsePendent_VK464_0.png)
Viking Mirage® Quick Response Concealed Pendent Sprinkler SIN VK464 is a thermosensitive glass-bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.
Technical Details
K Factor:
8.0
Manufacturer:
Viking
Page:
F_021606
Part Number:
13614A,
13504,
13642,
15394
VK Number:
VK464
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings