![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK465 - Mirage® Quick Response Concealed Pendent Sprinkler (K4.2)
![VK465 - Mirage® Quick Response Concealed Pendent Sprinkler (K4.2)](https://www.vikinggroupinc.com/sites/default/files/databook/sprinklers/standard/qr/stcov/VK461.jpg)
Viking Mirage® Quick Response Concealed Pendent Sprinkler VK465 is a thermosensitive glass-bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.
Technical Details
K Factor:
4.2
Manufacturer:
Viking
Page:
F_032107
Part Number:
Sprinkler: 21274,
Cover Plates: 23190,
23174,
23179
VK Number:
VK465
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings