![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK482 - Quick Response Recessed Flush Dry Sprinkler (K5.6)
![VK482 - Quick Response Recessed Flush Dry Sprinkler (K5.6)](https://www.vikinggroupinc.com/sites/default/files/products/VK482%20%281%29.jpg)
The Viking Model VK482 Recessed Concealed Dry Pendent Sprinkler is designed for unheated areas with concealed pipe systems and finished ceilings such as vestibules, stadiums, parking garages, and coolers. This Quick Response, Standard Coverage sprinkler has a 5.6 (81) K-factor, and is cULus Listed for both Light and Ordinary Hazard occupancies. The Model VK482's fusible element can be recessed up to 1/2 in (12 mm) above the plane of the ceiling to protect it from damage when used in coolers or any unheated area. A two-piece sprinkler/escutcheon design allows sprinkler installation and testing prior to ceiling installation. The escutcheon provides up to 3/4 in (20 mm) of vertical adjustment and can be removed and re-installed, allowing access above removable ceiling panels without shutting down the sprinkler system and removing the sprinkler. The optional insulating boot asssembly can be used to satisfy NFPA 13 requirements for sealing around the barrel of a sprinkler when protecting areas below 40°F with a wet pipe system. The Model VK482 is offered in 165°F (74°C) and 205°F (96°C) temperature ratings. The 205°F rating better accomodates cooler defrost cycles. Barrel lengths are available from 4-1/2 in (114 mm) to 48 in (1,219 mm). Dry Sprinkler Order Form
Technical Details
K Factor:
5.6,
81 metric
Manufacturer:
Viking
Page:
F_081512
Part Number:
18385,
18386
VK Number:
VK482
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
6 ft (1,8 m)
Max Spacing:
Per Standards / Listings