Bookmark and Share

Dust Cover for Model EM Spray Nozzles

Dust covers are used to prevent the collection of foreign materials in the waterway of open Viking Model EM Spray Nozzles or on the nozzle deflector, which could interfere with the discharge and spray pattern performance of the spray nozzles. The dust covers are designed to blow off when the system piping is pressurized. Use of the dust covers is optional.

Technical Details

Page: 

F_020107

Part Number: 

13632

Documents and Resources

Technical Data Sheets

Drawings