Electroless Nickel PTFE Plated Sprinklers

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Electroless Nickel PTFE Plated Sprinklers are just some of thousands of industry-leading sprinklers available to customers!
Corrosion-resistant "Electroless Nickel PTFE" (ENT) plating is available throughout a significant portion of the Viking sprinkler product line. ENT plating provides an enhanced level of protection in certain environments where sprinkler corrosion is a potential concern, such as industrial wash-down areas, chemical processing facilities, and certain manufacturing environments, as well as exposed installations such as parking garages and balconies, particularly those near the ocean.
All Viking sprinklers with ENT plating have been tested and listed by UL as corrosion-resistant. Most of Viking's ENT plated sprinklers are also approved by Factory Mutual as corrosion proofing for installation in corrosive environments. The ENT plating is durable and inherently resistant to scratching, chipping, and flaking, and is aesthetically pleasing and suitable for decorative applications. Viking's line of ENT plated sprinklers includes several standard coverage, extended coverage, ELO, Freedom® Residential, and dry sprinkler options.
Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!
Technical Details
Resources (2)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share