VK306 - Microfast® Quick Response Vertical Sidewall Sprinkler (K5.6)
The Viking Microfast® Quick Response Vertical Sidewall Sprinkler VK306 is a small thermosensitive glass bulb spray sprinklers designed for installation in either the upright or pendent position. The VK306 is available with finishes and temperature ratings to meet design requirements.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_060614
Part Number:
06727B,
12983
VK Number:
VK306
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings