Bookmark and Share

VK490 - Residential Concealed Horizontal Sidewall Sprinkler (K5.8)

Viking Freedom® Residential Concealed Horizontal Sidewall Sprinkler VK490 is a small high-sensitivity solder link and lever residential sprinkler designed for installation on concealed pipe systems, where the appearance of a smooth wall is desired. The sprinkler orifice design, with a K-Factor of 5.8 (83.6 metric*), allows the sprinkler’s efficient use of available water supplies for the hydraulically designed fire-protection system. The operating element and special deflector characteristics meet the challenges of residential sprinkler standards.  The sprinkler is hidden from view by a low profile, small diameter cover plate installed flush to the wall. The cover plate is available in several decorative finishes to meet design requirements. The two-piece design allows installation and testing of the sprinkler prior to installation of the cover plate. After the system has been tested and wall finish has been applied, the push-on design of the cover plate assembly allows easy installation of the cover plate with up to 1/4” (6.4 mm) adjustment. Sprinkler VK490 is provided with a pipe guide to properly locate the sprinkler and allow the 1/4” adjustment of the cover plate.

Technical Details

K Factor: 

5.8 (84)

Manufacturer: 

Viking

Page: 

F_032116

Part Number: 

20409

VK Number: 

VK490

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Fast (Residential)

Occupancy Type: 

Residential

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

8 ft (2,4 m)

Max Spacing: 

16 x 22 ft (4,9 x 6,7 m)

Documents and Resources

Technical Data Sheets

Freedom® Residential Sprinkler Systems

Product Quick Reference Guides

Approval Certificates

Catalog Page