Bookmark and Share

VK282, VK286, VK290 - Quick Response Large Orifice Dry Pendent Fusible Link Sprinkler (K8.0)

Viking Quick Response Lage Orifice Dry Pendent Fusible Link Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area. 

Technical Details

K Factor: 

8.0

Manufacturer: 

Viking

Page: 

F_010505

Part Number: 

13254U, 
13255U, 
13256U, 
13257U, 
13258U, 
13259U

VK Number: 

VK282 (photo), 
VK286, 
VK290

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1" NPT (25 mm BSP)

Min Spacing: 

6 ft (1,8 m)

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Drawings

Product Quick Reference Guides