VK173, VK177, VK181 - Quick Response Ordinary Hazard Dry Pendent Sprinklers (K8.0)

Viking Quick Response Large Orifice Dry Pendent Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area.
Technical Details
K Factor:
8.0
Manufacturer:
Viking
Page:
F_010305
Part Number:
13248U,
13249U,
13250U,
13251U,
13252U,
13253U
VK Number:
VK173 (photo),
VK177,
VK181