Cookie Policy
Skip to main content

Choose a Category

VK547, VK548, VK549 - Quick Response Dry Pendent ELO Sprinklers

Quick Response Dry Pendent ELO Sprinklers

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK547, VK548 and VK549 Quick Response Dry Pendent ELO Sprinklers are just some of thousands of industry-leading sprinklers available to customers! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_040915
VK Number:
VK547
VK548
VK549
K-Factor:
11.2 (161)
Part Number(s):
19828, 19829, 19833, 19834, 19838, 19839
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Storage
Min Spacing:
Per FM
Max Spacing:
Per FM
Orientation:
Pendent
Element Type:
Fusible Element

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.