Bookmark and Share

Residential Sprinkler Extensions

Viking residential sprinkler extensions are designed to provide the system designer and installer with a degree of flexibility in pipe placement and sprinkler installation. Available in 1”, 1-1/8” and 1-1/4” lengths, the sprinkler extension makes up small amounts of space between the sprinkler and the pipe fitting helping to prevent unnecessary pipe fabrication and ensuring proper sprinkler placement as it relates to the finished ceiling.

Technical Details

Manufacturer: 

Viking

Page: 

F_042808

Part Number: 

14959, 
14960, 
14961

Documents and Resources

Technical Data Sheets