Bookmark and Share

VK534 - EC/QREC Pendent Sprinkler (K11.2)

Viking EC/QREC Pendent Sprinkler VK534 is a thermosensitive spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The extra-large orifice produces the flows required to meet Light and Ordinary Hazard density requirements at lower pressures than standard orifice or large orifice sprinklers. The glass bulb operating element and special deflector characteristics meet the challenges of quick response extended coverage standards. The Model VK534 is cULus Listed as standard and quick response. The special Nickel PTFE (ENT) coating has been investigated for installation in corrosive atmospheres. See technical datasheet for required design and installation criteria.

Technical Details

K Factor: 

11.2, 
161 metric

Manufacturer: 

Viking

Page: 

F_051393

Part Number: 

08340

VK Number: 

VK534

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard/Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

Per NFPA

Max Spacing: 

20 x 20 ft (6,1 x 6,1 m)