![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK506 - ESFR Pendent Sprinkler (K22)
![VK506 - ESFR Pendent Sprinkler (K22)](https://www.vikinggroupinc.com/sites/default/files/databook/sprinklers/storage/081612pi.jpg)
The model VK506 is a cULus Listed and FM Approved, Early Suppression Fast Response (ESFR) type storage sprinkler capable of suppressing specific high-challenge fires. ESFR sprinklers can eliminate the use of in-rack sprinklers when protecting high-piled storage of certain specified materials up to:
UL: 40 ft. (12,2 m) with ceilings up to 45 ft. (13,7 m)*
FM: 45 ft. (13,7 m) with ceilings up to 50 ft. (15,2 m)*
They can also reduce or eliminate the need for a system fire pump and provide flexibility when sizing system piping. Viking VK506 ESFR Pendent Sprinklers are primarily intended to protect the following types of storage, which tend to produce severe-challenge fires: palletized and solid pile storage and single, double, multiple row, and portable open rack storage (no open-top containers or solid shelves).
* Refer Technical Data, Approval Charts and Commodity Selection and Design Criteria Overview for cULus Listing and FM Approval requirements that must be followed.