Skip to main content

VK506 - ESFR Pendent Sprinkler (K22.4)

VK506 - ESFR Pendent Sprinkler (K22)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK506 ESFR Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK506 is a cULus Listed and FM Approved, Early Suppression Fast Response (ESFR) type storage sprinkler capable of suppressing specific high-challenge fires.  ESFR sprinklers can eliminate the use of in-rack sprinklers when protecting high-piled storage of certain specified materials up to:
UL: 40 ft. (12,2 m) with ceilings up to 45 ft. (13,7 m)*
FM: 45 ft. (13,7 m) with ceilings up to 50 ft. (15,2 m)*
They can also reduce or eliminate the need for a system fire pump and provide flexibility when sizing system piping.  Viking VK506 ESFR Pendent Sprinklers are primarily intended to protect the following types of storage, which tend to produce severe-challenge fires: palletized and solid pile storage and single, double, multiple row, and portable open rack storage (no open-top containers or solid shelves).
* Refer Technical Data, Approval Charts and Commodity Selection and Design Criteria Overview for cULus Listing and FM Approval requirements that must be followed.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

 

InstaSeal Compatible Icon - Small

The VK506 is compatible with revolutionary InstaSeal® technology(opens in a new window) through the addition of new Torque-Assist caps. Look for the compatibility icon to ensure the correct sprinklers are being ordered for a job requiring InstaSeal technology.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_081612
VK Number:
VK506
K Factor:
22.4 (320)
Part Number(s):
18493, 18494
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (ESFR)
Occupancy Type:
Storage
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.