1-1/2" & 2" (DN40 & DN50) Model F Deluge Valve Stainless Steel Horizontal Trim Conventional Deluge Trim (Horizontal)
1-1/2" & 2" (DN40 & DN50) Model F Deluge Valve Horizontal Conventional Trim Conventional Deluge Trim (Horizontal)
2-1/2" & 3" (DN65 & DN80) Model F Deluge Valve Stainless Steel Horizontal Trim Conventional Deluge Trim (Horizontal)
2-1/2" & 3 (DN65 & DN80) Model F Deluge Valve Horizontal Conventional Trim Conventional Deluge Trim (Horizontal)
4" (DN100) Model F Deluge Valve Stainless Steel Horizontal Trim Conventional Deluge Trim (Horizontal)
6" (DN150) Model F Deluge Valve Stainless Steel Horizontal Trim Conventional Deluge Trim (Horizontal)
8" (DN200) Model F Deluge Valve Stainless Steel Horizontal Trim Conventional Deluge Trim (Horizontal)