2-1/2" & 3" (DN65 & DN80) Model J Flow Control Valve Horizontal Stainless Steel Trim Flow Control Trim (Horizontal)
3" - 8" (DN80 - DN200) Horizontal Solenoid Operated Flow Control Valve Flow Control Trim (Horizontal)
Model J Flow Control Valve Horizontal Conventional Trim, 1-1/2" & 2" (38 & 50 mm) Flow Control Trim (Horizontal)
Model J Flow Control Valve Horizontal Conventional Trim, 2-1/2" & 3" (65 & 80 mm) Flow Control Trim (Horizontal)
Model J Straight Through Flow Control Valve Horizontal Conventional Trim Chart, 4" (100 mm) Flow Control Trim (Horizontal)
Model J Straight Through Flow Control Valve Horizontal Conventional Trim Chart, 6" (150 mm) Flow Control Trim (Horizontal)