VXR Dry Valve & Systems
The VXR valve is a high-performance, externally resettable latching differential valve for dry pipe systems, available in groove by groove connections and sizes from 2 ½ to 6 inches. It features a compact design, FM approval, cULus listing, and a bottom reset mechanism for easy clapper release. Designed to operate water motor alarms and electric pressure switches, it can be enhanced with the Viking Model D-2 Accelerator for faster operation in larger systems. Multiple trim options, including loose, modular, pre-trimmed, and PTR pre-trimmed riser, provide flexibility, while Viking’s Valve and System Configurator(opens in a new window) streamlines system riser creation and materials list generation.