High Expansion Foam Systems
High Expansion Foam Suppression system forms a stable blanket that suppresses flammable vapors and cools down the fuel surface, resulting in an extinguished fire and preventing re-ignition. The system features stable bubbles with expansion rates in excess of 830:1. The generators, which feature a stainless steel body and a painted stainless steel nozzle manifold, weigh just 153 lbs. In addition, the generators are available for either vertical or horizontal installation with single or paired mounting capabilities, making them a highly versatile option for foam suppression applications. Schedule (opens in a new window)your foam system start-up today with Vector Fire Technology.
Designers and estimators can use the innovative “HiEx Foam Estimator(opens in a new window)” tool to assist with calculating the number of generators and amount of concentrate needed for NFPA 409 and UFC projects.