Viking 3% XMAX High Expansion Foam Concentrate

UL Listed high expansion foam systems protect applications requiring fast and optimal fire suppression, such as aircraft hangars, with fluorine free concentrate consisting of hydrocarbon surfactants blended with various solvents, preservatives and stabilizers. Viking 3% XMAX is a new generation of such a concentrate — offering high performance and leading quality!
The concentrate is free from fluorine surfactants and has been primarily designed for flammable liquid protection in high expansion systems. Viking 3% XMAX foam concentrate should be used at 3% of the solution volume (3 parts concentrate in 97 parts of water) in brackish, fresh or seawater.
Designers and estimators can use the innovative HiEx Foam Estimator(opens in a new window) tool to assist with calculating the number of generators and amount of concentrate needed for NFPA 409 and UFC projects! Get started today and submit your materials listing to a local Viking SupplyNet for quoting, right through the web tool!
Technical Details
Resources (2)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share