1-1/2" & 2" (DN40 & DN50) Model J Flow Control Valve Vertical Stainless Steel Trim Flow Control Trim (Vertical)
Model J Flow Control Valve Vertical Conventional Trim, 1-1/2" & 2" (38 & 50 mm) Flow Control Trim (Vertical)
Model J Flow Control Valve Vertical Conventional Trim, 2-1/2" & 3" (65 & 80 mm) Flow Control Trim (Vertical)
Model J Straight Through Flow Control Valve Vertical Conventional Trim Chart, 4" (100 mm) Flow Control Trim (Vertical)
Model J Straight Through Flow Control Valve Vertical Conventional Trim Chart, 6" (150 mm) Flow Control Trim (Vertical)