Model J Straight Through Flow Control Valve Vertical Conventional Trim Chart, 6" (150 mm)

Technical Details
Manufacturer:
Viking
Page:
F_080102
Part Number(s):
11517Q/B, 11528Q/B, 11720-1, 11720-2
Orientation:
Vertical
Trim Material:
Brass
Galvanized
Stainless Steel
Resources (5)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share