Pilot Regulating Horizontal Trim for 8" (DN200) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Horizontal Trim for 6" (DN150) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Horizontal Trim for 1-1/2" & 2" (DN40 & DN50) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Horizontal Trim for 2-1/2" & 3" (DN65 & DN80) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Horizontal Trim for 4" (DN100) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Trim for 1-1/2" & 2" (DN40 & DN50) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Trim for 2-1/2" & 3" (DN65 & DN80) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Trim for 4" (DN100) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Trim for 8" (DN200) Model J Flow Control Valve Pressure Regulating Flow Control Trim
Pilot Regulating Vertical Trim for 6" (DN150) Model J Flow Control Valve Pressure Regulating Flow Control Trim