Sprinkler Wrenches and Cabinets
Sprinkler Cabinets
Viking sprinkler cabinets are metal enclosures constructed to store an emergency supply of spare sprinklers and a sprinkler installation wrench.
Sprinkler Wrenches
Viking sprinkler wrenches are special installation tools specifically designed for use with various Viking sprinklers and spray nozzles. The appropriate wrenches must be used with the indicated sprinklers and nozzles to provide the proper leverage when tightening sprinklers or nozzles and to minimize slippage during installation.
Technical Details
Manufacturer:
Viking
Page:
F_122598
Part Number(s):
21475M/B, 13577W/B, 13655W/B, 13635W/B, 14031, 14047W/B, 13619, 13623W/B, 07297W/B, 07565W/B, 05118CW/B, 11663W/B, 12143W/B, 08336W/B, 10366W/B, 10551W/B, 10729, 01724A, 01725A, 01731A, 03985A, 15466, 15467W/B, 15209W/R, 15915, 16208W/R, 16267, 16888M/B, 13032W/B, 10896W/B
Resources (1)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share