VK630 - QREC Horizontal Sidewall Sprinkler (K8.0)

Technical Details
Manufacturer:
Viking
Page:
F_102905
VK Number:
VK630
K Factor:
8.0 (115)
Part Number(s):
13500
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
14 x 26 ft (4,3 x 7,9 m)
Orientation:
Horizontal Sidewall
Element Type:
Glass Bulb
Resources (8)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share