VXR Dry Valve & Systems
Viking’s new VXR valve is an externally resettable, latching differential valve available for dry pipe systems. It’s available in groove by groove connections with sizes ranging from 2 ½ to 6 inches, and features a lower weight and smaller footprint. The new FM-Approved and cULus Listed valve features a convenient reset located on the bottom of the valve body to easily release the clapper after activation.
VXR dry pipe valves are designed to operate a water motor alarm and/or an electric pressure alarm switch. The Viking Model D-2 Accelerator can be used to speed the operation of the valve on large capacity systems, or where faster action is required. The VXR is offered with multiple trim options such as loose trim, modular trim, pre-trimmed (includes standard trim only), and PTR pre-trimmed riser, which includes the standard trim, pressure switches, water supply control valve and coupling, all installed.
Viking’s Valve and System Configurator offers users the opportunity to save time when building a system riser digitally, while generating a complete system and materials list for project needs.