Oxeo Clean Agent Extinguishing Systems
Protecting damage-sensitive areas is simple with cULus Listed and FM Approved Oxeo extinguishing systems from Viking! Oxeo is available in both pressure reducing and constant flow options. Using inert gases nitrogen and argon, high-challenge applications such as data centers, evidence storage, turbines, pharmaceutical storage, server rooms and much more are protected without the risk of secondary damage and with no environmental impact. Suppression with Oxeo in Class A through C fires are cULus Listed and FM Approved. Oxeo can also protect against Class D fires because of its use of argon. Complete with options of 30 or 80L tank capacities (with 140L available soon!), 2,901 psi (200 bar) or 4,351 psi (300 bar) pressure rating and customized racking, this system is released electronically, requiring detection and a release control panel. System size is based on system zoning and detection and system zones are limited to 99 tanks per supply bank. Viking offers kitted solutions as part of its product offering!