![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
Mirage® Standard Response Concealed Pendent (VK492)
- The new 5.6 (81) K factor Standard Response Mirage® concealed sprinkler is cULus Listed and FM approved for Light and Ordinary Hazard occupancies.
- Featuring a 5 mm glass bulb, the new VK492 enhances Viking's existing line of Mirage® concealed pendent sprinklers by offering a UL/FM standard response option.
- In NFPA applications, the VK492 sprinkler is ideally suited for tenant improvement, renovation, and sprinkler replacement projects where a standard response sprinkler may be required to match the original design of the system.
- Available in three temperature ratings: 155°F (68°C), 175°F (79°C), and 200°F (93°C).
- VK492 is available with the same cover plate options as other Mirage® sprinklers - standard diameter, large diameter, and square.