Skip to main content

VK492 Mirage® Standard Response Concealed Pendent Sprinkler (K5.6)

VK492 Mirage® Standard Response Concealed Pendent Sprinkler (K5.6)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK492 Mirage® Standard Response Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK492 is a thermosensitive glass bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The VK492 sprinkler features a 5 mm glass bulb and is FM Approved and cULus Listed for Light and Ordinary Hazard occupancies. 

In NFPA applications, the VK492 sprinkler is ideally suited for tenant improvement, renovation and sprinkler replacement projects.  When modifications are made to existing Light Hazard sprinkler systems that were initially installed with standard response sprinklers, the NFPA 13 Standard requires that standard response sprinklers be used, to match the original design of the system. 

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_101615
VK Number:
VK492
K Factor:
5.6 (81)
Part Number(s):
20034
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.