![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VXD Deluge Valve
The VXD valve line offers one platform for multiple system types and release options, and is available in multiple sizes of GxG and FxF models up to 10 inches. The valves are offered pre-trimmed or with loose trim.
Use Viking’s Valve and System Configurator to build out an entire system riser with VXD valves, and send a detailed materials list directly to Viking SupplyNet for a quote.