![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
Model VXD Double-Interlocked Preaction System with Electric/Pneu-Lectric Release
![Model VXD Double-Interlocked Preaction System with Electric/Pneu-Lectric Release](https://www.vikinggroupinc.com/sites/default/files/products/4in_VXD_GxG_ElecTrim_ChkValve_resized.png.jpg)
Viking VXD Electric/Pneu-Lectric Double Interlocked Preaction Systems utilize a Viking deluge valve, pneumatic supervision of the automatic sprinkler system, and an electric detection system. The deluge valve release trim utilizes a normally closed electric solenoid valve controlled by an approved release control panel with two initiating circuits configured for “cross-zoned” operation. One initiating circuit is connected to the electric detection system; the other to a “low-air” supervisory switch.
Viking’s Valve and System Configurator allows users to save time while building a system riser digitally, while generating a complete system and materials list for project needs.
Technical Details
Manufacturer:
Viking
Page:
F_052220
Part Number:
23562-1,
23583-1,
23604-1,
23625-1,
23646-1,
23668-1,
23689-1,
23750-1,
23563,
23584,
23605,
23626,
23647,
23669,
23690,
23751