Deluge & Preaction Systems
›
Conventional Deluge Trim (vertical)
Conventional Deluge Trim (vertical)
1-1/2" & 2" (DN40 & DN50) Model F Deluge Valve Vertical Conventional Trim
2-1/2" & 3 (DN65 & DN80) Model F Deluge Valve Vertical Conventional Trim
4" (DN100) Model F-1 Straight Through Deluge Valve Vertical Conventional Trim
6" (DN150) Model F-1 Straight Through Deluge Valve Vertical Trim
8" (DN200) Model F-1 Straight Through Deluge Valve Vertical Trim
(Stainless Steel) 1-1/2" & 2" (DN40 & DN50) Model F-1 Deluge Valve Vertical Conventional Trim
(Stainless Steel) 2-1/2" & 3 (DN65 & DN80) Model F-1 Deluge Valve Vertical Conventional Trim
(Stainless Steel) 4" (DN100) Model F-1 Deluge Valve Vertical Conventional Trim
(Stainless Steel) 6" (DN150) Model F-1 Deluge Valve Vertical Conventional Trim
(Stainless Steel) 8" (DN200) Model F-1 Deluge Valve Vertical Conventional Trim