Flow Control & Pressure Regulation
›
Flow Control Trim (Horizontal)
Flow Control Trim (Horizontal)
Model J Flow Control Valve Horizontal Conventional Trim, 1-1/2" & 2" (38 & 50 mm)
Model J Flow Control Valve Horizontal Conventional Trim, 2-1/2" & 3" (65 & 80 mm)
Model J Straight Through Flow Control Valve Horizontal Conventional Trim Chart, 4" (100 mm)
Model J Straight Through Flow Control Valve Horizontal Conventional Trim Chart, 6" (150 mm)
Model J-1 Flow Control Valve Horizontal Trim, 8" (DN200)
2-1/2" & 3" (DN65 & DN80) Model J Flow Control Valve Horizontal Stainless Steel Trim
4" (DN100) Model J Flow Control Valve Horizontal Stainless Steel Trim
6" (DN150) Model J Flow Control Valve Horizontal Stainless Steel Trim