Skip to main content

K28 ESFR Sprinkler Now FM Approved to Protect Storage Facilities up to 55 ft (16,7 m) High, Without In-Rack Sprinklers

Hastings, Michigan, USA – Viking Corporation, a global leader in fire protection and life safety systems, announced today that its K28 ESFR sprinkler is now FM Approved to protect high-piled storage up to 50 ft (15,2 m) in storage facilities with ceilings as high as 55 ft (16,7 m), without requiring an in-rack sprinkler system.  As a result, the Model VK514 pendent sprinkler can significantly reduce installation and maintenance costs while increasing racking flexibility in warehouses as high as 55 ft (16,7 m).

The new FM Approval is offered in addition to the sprinkler’s existing UL Listing, which provides ceiling-only sprinkler protection in warehouses up to 48 ft (14,6 m) in height. The FM Approval classifies the Model VK514 as a Quick Response Storage sprinkler, approved to protect Class 1-4 commodities and Group A, cartoned unexpanded plastics.  The FM design specifies a design pressure of 80 psi (5,5 bar) with a remote area consisting of nine sprinklers, installed with three sprinklers on three adjacent branch lines.  The K28 ESFR sprinkler is available in both ordinary and intermediate temperature ratings – 165°F (74°C) and 205°F (96°C) – and with a 1” NPT or 25mm BSP thread size.

Viking offers the industry’s most complete line of storage sprinklers specifically designed to suppress high-challenge fires, without requiring in-rack sprinkler systems.  In addition to the K28 ESFR pendent sprinkler, Viking also offers K14, K17, K22 and K25 ESFR sprinklers.  Viking’s leading line of storage sprinklers also includes dry-type ESFR pendent sprinklers (K14 and K17) as well as CMDA, CMSA, ELO, and EC storage sprinkler options.

# # #

 

Viking is a global leader in the manufacture and distribution of innovative fire protection and life safety systems.  For nearly 100 years the company’s products and services have protected lives and property worldwide from the devastating effects of fire.  For more information on Viking’s complete line of fire protection products and services, please visit www.vikinggroupinc.com or call 800-968-9501.