Skip to main content

VK282, VK286, VK290 - Quick Response Large Orifice Dry Pendent Fusible Link Sprinkler (K8.0)

VK282, VK286, VK290 - Quick Response Large Orifice Dry Pendent Fusible Link Sprinkler (K8.0)

Viking Quick Response Large Orifice Dry Pendent Fusible Link Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area. Dry Sprinkler Order Form(opens in a new window)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_010505
VK Number:
VK282 (photo)
VK286
VK290
K Factor:
8.0 (115)
Part Number(s):
13254U, 13255U, 13256U, 13257U, 13258U, 13259U
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
6 ft (1,8 m)
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.