Skip to main content

VK617 - Microfast® EC/QREC Light Hazard ELO Fusible Element Pendent Sprinkler (K11.2)

VK617 - Microfast® EC/QREC Light Hazard ELO Fusible Element Pendent Spk (K11.2)

Viking Microfast® EC/QREC Light Hazard ELO Fusible Element Pendent Sprinkler VK617 is a thermosensitive spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The fusible operating element and special deflector characteristics meet the challenges of quick response extended coverage standards. The sprinkler has both quick response and standard response listings as indicated in the Approval Charts. The special Polyester and Electroless Nickel PTFE coatings can be used in decorative applications where colors are desired. In addition, the ENT coating has been investigated for installation in corrosive environments and is listed/approved as indicated in the Approval Charts

Read All

Technical Details

Manufacturer:
Viking
Page:
F_021207
VK Number:
VK617
K Factor:
11.2 (161)
Part Number(s):
14141
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard/Quick
Occupancy Type:
Light Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
8 ft (2,4 m) cULus; Per FM datasheet
Max Spacing:
18 x 18 ft (5,5 x 5,5 m)
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.