Skip to main content

VK478 - Quick Response Flush Pendent Sprinkler (K5.6)

VK478 - Quick Response Flush Pendent Sprinkler (K5.6)

Viking Quick Response Flush Pendent Sprinkler VK478 is a small high-sensitivity fusible element sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.

The two-piece design of the sprinkler and ceiling ring allows installation and testing of the sprinkler prior to ceiling installation. The ceiling ring allows for up to 5/8” (16 mm) of vertical adjustment and can be removed and re-installed, allowing access above removable ceiling panels without shutting down the sprinkler system and removing the sprinkler.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_042612
VK Number:
VK478
K Factor:
5.6 (81)
Part Number(s):
19995
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.