Skip to main content

VK481 - Standard Spray Concealed Horizontal Sidewall Sprinkler (K5.6)

VK481 - Standard Spray Concealed Horizontal Sidewall Sprinkler (K5.6)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK481 Standard Spray Concealed Horizontal Sidewall Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK481 is cULus Listed (Quick Response) and FM Approved (Standard Response) and is designed for installation on concealed pipe systems in light and ordinary hazard occupancies. The FM Approval makes it well-suited for college residence halls and dormitories, where the water savings of standard sprinkler spacing is often preferred over extended coverage sprinklers. The flat, low-profile cover plate also makes it more difficult to hang anything from the sprinkler, reducing the potential for accidental sprinkler discharge.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_020312
VK Number:
VK481
K Factor:
5.6 (81)
Part Number(s):
17555, 16207
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.