VK503 - ESFR Pendent Sprinkler (K16.8)

Technical Details
Manufacturer:
Viking
Page:
F_120106
VK Number:
VK503
K Factor:
16.8 (242)
Part Number(s):
14073, 20372, 27394, 27236
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (ESFR)
Occupancy Type:
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
Resources (10)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share