Skip to main content

VK194 - Quick Response Dry Concealed Pendent Sprinkler (K5.6)

VK194 - Quick Response Dry Concealed Pendent Sprinkler (K5.6)

Viking Quick Response Dry Concealed Pendent Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area.  The dry concealed sprinkler is pre-assembled with a threaded adapter for installation with the domed cover that provides up to ½” (12.7 mm) of vertical adjustment.  The push-on, thread-off cover slips on from below the ceiling to allow installation of the sprinkler prior to ceiling construction.  NOTE: Dry concealed sprinklers are NOT for use in freezers or with the dry sprinkler seal.  Refer to technical data sheet for design and installation requirements. Dry Sprinkler Order Form(opens in a new window)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_092103
VK Number:
VK194
K Factor:
5.6 (81)
Part Number(s):
Sprinklers: 12422UA, 12430UA, Cover Plate: 12381
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
6 ft (1,8 m)
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.